1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Power Strip With Dust Prevention Shutter for TV (Built-in Lightning Guard)

OATAP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 859.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product is a slim power strip with a dust prevention shutter that allows you to connect the AC adapter neatly.
[Features]
The space between the power strip insertion points is approx. 58 mm, which is wider than that of a normal power strip, and an AC adapter can also be connected.
In addition to the 5 outlets on the top, it also features 1 on the side, making it ideal for connecting equipment of large width.
You can accommodate 5 AC adapters.
It features built-in high performance lightning surge-absorbing elements which protect electrical equipment from lightning surges.
This product has a built-in high-performance lightning surge absorber (varistor) with a maximum surge voltage of 12,500 V, which is effective in preventing damage to electronic equipment such as personal computers and AV equipment due to lightning.
(Maximum surge voltage 12,500 V is based on JEC210/212 standard. )
The heat-resistant UF resin is used for the outlet, and it is difficult to melt even if heat is generated, and it is effective in preventing electric fire.
It uses plug outlets with insulation caps, making it ideal for preventing fires caused by tracking.
The power cord uses a double covered cord that is compliant to the Japan Electrical Wiring System Industries Association Standard (JWDS0010), which is effective in preventing electric shock and fire due to wire breakage or tears.
This product is equipped with dust guards for preventing the intrusion of dust into the outlets when not in use.This product helps to prevent electric shock and fire due to child mischief.
· Features a 180° swing plug that is easy to use for wiring even in narrow places.
The plug specification is a 2-pin type and is a convenient 6-outlet type.

Part Number
AVT-NSLK-2625BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 859.44

OATAP 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 6
Switch form None Plug angle (draw direction at front position) Straight Function Heat Resistant / Tracking prevention / Dust protection / Lightning Surge
Allowable power(W) 1500 Color Black Supported countries (standards) Japan (PSE)
Dimensions 32 × 292 × 26 mm Plug with insulation cap Available Double covering Available
JAN Code 4953103352797

Please check the type/dimensions/specifications of the part AVT-NSLK-2625BK in the Slim Power Strip With Dust Prevention Shutter for TV (Built-in Lightning Guard) series.