(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・
・
・
Part Number |
---|
AVT-ST02-2425BK |
AVT-ST02-2450BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Length (m) | JAN Code |
---|---|---|---|---|---|---|---|
฿ 505.28 | OATAP | 1 Piece(s) | 9 Day(s) | 2.5 | 4953103352803 | ||
฿ 567.17 | OATAP | 1 Piece(s) | 9 Day(s) | 5 | 4953103352810 |
Loading...
Plug shape | A-2 swing plug | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 4 |
---|---|---|---|---|---|
Switch form | None | Plug angle (draw direction at front position) | Straight | Function | Heat Resistant / Tracking prevention / Dust protection |
Allowable power(W) | 1500 | Color | Black | Rated Current(A) | 15 |
Rated Voltage(V) | 125 | Supported countries (standards) | Japan (PSE) | Dimensions | 39 × 126 × 22.5 mm |
Plug with insulation cap | Available | Double covering | Available |
How can we improve?
How can we improve?