1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Supply Extension Cord for AC Adapter (4 Ports)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • T-ADR4BK
  • T-ADR4WH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 909.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A power supply extension cord for AC adapters that is ideal for connecting wide AC adapters
· Since the outlet is placed separately, you can connect the AC adapter without blocking the adjacent outlet
· It is a 4-port type that can connect 4 AC adapters
· The plug part has a recess that makes it easy to unplug and plug back in
· UF resin with excellent heat resistance is used for the outlet, which makes it difficult to melt even in the unlikely event of heat generation, and is effective in preventing electric fires
· Uses an outlet plug with an insulating cap to help prevent fires caused by undesired arcing
· The power cord uses a double-jacketed coating that compliant with the Japan Electrical Wiring System Industries Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to wire break or tearing of the coating
· Uses a 180° swivel plug that is easy to wire even in tight spaces

Part Number
T-ADR4BK
T-ADR4WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code

฿ 909.57

PC ACCESSORIES 1 Piece(s) 11 Day(s) Black4953103827080

฿ 909.57

PC ACCESSORIES 1 Piece(s) 5 Day(s) White4953103827097

Loading...

  1. 1
 

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 4
Switch form None Cable Length(m) 0.2 Plug angle (draw direction at front position) Straight
Function Heat Resistant / Tracking prevention Allowable power(W) 1500 Plug with insulation cap Available
Double covering Available