(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a lightning protection power strip "color style" with an individual switch in brown color that can be coordinated with the color of the flooring.
[Features] · It has built-in high-performance lightning surge absorbing element that protects electronic devices from lightning surges
· Since it has a built-in high-performance lightning surge absorber (varistor) with a maximum surge voltage of 12,500 V, it is effective in preventing damage to electronic devices such as personal computers and AV devices due to lightning
· There is an individual switch that can turn on and off the power supply of connected devices individually and save standby power
· It features a diagonally arranged switch that is not easily interfered with even if an AC adapter or a large plug is connected
· UF resin, which has excellent heat resistance, is used for the outlet, so it does not easily melt even in the unlikely event of heat generation, and is effective in preventing electric fires
· One outlet is separated so that it does not interfere with the adjacent outlet even if an AC adapter is connected
· An insulating cap is attached to the base of the blade of the plug, which helps prevent fires due to the undesired arcing
· The power cord uses a double-jacketed coating that compliant with the Japan Electrical Wiring System Industries Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to wire break or tearing of the coating
· Uses a 180° swivel plug that is easy to wire even in tight spaces
Plug shape | A-2 swing plug | Socket shape | A-2 socket | Switch form | Each Individual Port |
---|---|---|---|---|---|
Plug angle (draw direction at front position) | Straight | Function | Heat Resistant / Tracking prevention / Lightning Surge | Allowable power(W) | 1500 |
Supported countries (standards) | Japan (PSE) | Plug with insulation cap | Available | Double covering | Available |
Please check the type/dimensions/specifications of the part T-BR02-2420BR in the Lightning Protection Power Strip With Individual Switch T-04-26 / BR Series series.
Part Number |
---|
T-BR04-2620BR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Insertion Openings/Split Openings | Dimensions | JAN Code |
---|---|---|---|---|---|---|---|
฿ 799.52 | 1 Piece(s) | 5 Day(s) | 6 | 310 × 50 × 32 mm | 4953103261693 |
How can we improve?
How can we improve?