1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energy Saving Power Strip With Individual Switch

PC ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • T-E5A-2410WH
  • T-E5A-2610WH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 951.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an energy saving power strip with an individual switch that can be turned on and off for each connected device and can save standby power individually.
[Features]
· A diagonally arranged switch is featured that is not easily interfere with even if an AC adapter or a large plug is connected.
· The heat-resistant UF resin is used for the outlet, and it is difficult to melt even if heat is generated, and it is effective in preventing electric fire.
· 1 outlet is placed separately so that even if the AC adapter is connected, it will not easily interfere with the adjacent one.
· An insulation cap is attached to the root of the plug blade to help prevent fire caused by undesired arcing.
· The power cord uses a double-jacketed coating that compliant with the Japan Electrical Wiring System Industries Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to wire break or tearing of the coating.
· It uses a 180° swivel plug that is easy to wire even in a narrow space.

Part Number
T-E5A-2420WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 951.90

PC ACCESSORIES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 4
Switch form Each Individual Port Plug angle (draw direction at front position) Straight Function Heat Resistant / Tracking prevention
Allowable power(W) 1500 Color White Dimensions 240 × 50 × 32 mm
Plug with insulation cap Available Double covering Available JAN Code 4953103456761

Please check the type/dimensions/specifications of the part T-E5A-2420WH in the Energy Saving Power Strip With Individual Switch series.