(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 4-port power strip for construction that uses a heat-resistant double-structured case.
[Features]
· The plug specification is a 3-pin type, and the outlet is a convenient 4-port type.
· The insertion port has a double structure using UF resin with excellent heat resistance, so it is ideal for construction that uses a large current.
· The plug can be locked by rotating the outlet to prevent accidental removal.
· There is an LED indicator lamp for energization that lets you know at a glance whether or not it is energized.
· It can be firmly fixed to the steel surface with a strong magnet on the back.
· It has temporal mounting holes to enable temporal fixing with screws or hooks.
· The power cord uses a double-jacketed coating that compliant with the Japan Electrical Wiring System Industries Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to wire break or tearing of the coating.
· A 3P to 2P conversion adapter is included so that the 3P type power supply plug can be plugged into a 2P type outlet.
· Eco-friendly simple package specification that can reduce waste and is easy to unpack.
Plug shape | A-3 | Socket shape | A-3 retain prevention | Number of Insertion Openings/Split Openings | 4 |
---|---|---|---|---|---|
Switch form | None | Plug angle (draw direction at front position) | Straight | Function | With electric lamp |
Allowable power(W) | 1500 | Color | Gray | Dimensions | 200×45×30.2mm |
Magnet | Available | Plug Specifications | With 3P to 2P conversion adapter | Double covering | Available |
JAN Code | 4953103685536 |
Please check the type/dimensions/specifications of the part T-ECOH3410NM in the Removal Prevention Power Strip With Magnet (White) series.
How can we improve?
How can we improve?