(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightning protection power strip with a built-in, high-performance, lightning surge-absorbing element for protecting electrical equipment against lightning surges.
[Features]
· Since it has a built-in high-performance lightning surge absorber (varistor) with a maximum surge voltage of 12,500 V, it is effective in preventing damage to electronic devices such as personal computers and AV devices due to lightning.
(Maximum surge voltage of 12,500 V is a value based on JEC210/212 standard.)
· The heat-resistant UF resin is used for the outlet, and it is difficult to melt even if heat is generated, and it is effective in preventing electric fire.
· An insulation cap is attached to the root of the plug blade to help prevent fire caused by undesired arcing.
· The power cord uses a double-jacketed coating that compliant with the Japan Electrical Wiring System Industries Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to wire break or tearing of the coating.
· It uses a 180° swivel plug that is easy to wire even in a narrow space.
Plug shape | A-2 swing plug | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 6 |
---|---|---|---|---|---|
Switch form | None | Plug angle (draw direction at front position) | Straight | Function | Heat Resistant / Tracking prevention / Lightning Surge |
Allowable power(W) | 1500 | Color | White | Supported countries (standards) | Japan (PSE) |
Dimensions | 220×44×25mm | Plug with insulation cap | Available | Double covering | Available |
JAN Code | 4953103457034 |
Please check the type/dimensions/specifications of the part T-K1A-2625WH in the Surge Protector Power Strip series.
How can we improve?
How can we improve?