(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・
(
・
・
・
・
・
・
・
Part Number |
---|
T-K6A-2425BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,159.03 | PC ACCESSORIES | 1 Piece(s) | 5 Day(s) |
Loading...
Plug shape | A-2 swing plug | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 4 |
---|---|---|---|---|---|
Switch form | Each Individual Port | Plug angle (draw direction at front position) | Straight | Function | Heat Resistant / Tracking prevention / Dust protection / Lightning Surge |
Allowable power(W) | 1500 | Color | Black | Supported countries (standards) | Japan (PSE) |
Dimensions | 240 × 50 × 32 mm | Plug with insulation cap | Available | Double covering | Available |
JAN Code | 4953103457171 |
Please check the type/dimensions/specifications of the part T-K6A-2425BK in the Lightning Protection Power Strip With Dust Prevention Shutter series.
How can we improve?
How can we improve?