(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 3-pin plug compatible power strip that allows you to connect office equipment such as projectors, multifunction devices, and monitors that use a 3-pin plug, without an adapter.
[Features]
· The heat-resistant UF resin is used for the outlet, and it is difficult to melt even if heat is generated, and it is effective in preventing electric fire.
· An insulation cap is attached to the root of the plug blade to help prevent fire caused by undesired arcing.
· The power cord uses a double-jacketed coating that compliant with the Japan Electrical Wiring System Industries Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to wire break or tearing of the coating.
· It uses a 180° swivel plug that is easy to wire even in a narrow space.
Plug shape | A-2 swing plug | Socket shape | A-3 socket | Switch form | None |
---|---|---|---|---|---|
Plug angle (draw direction at front position) | Straight | Function | Heat Resistant / Tracking prevention | Allowable power(W) | 1500 |
Color | White | Supported countries (standards) | Japan (PSE) | Plug Specifications | 2-pin swivel plug (With earth cord) |
Plug with insulation cap | Available | Double covering | Available |
Please check the type/dimensions/specifications of the part T-T1A-3425WH in the Power Strip Compatible With 3-Pin Plug series.
Part Number |
---|
T-T1A-3625WH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Insertion Openings/Split Openings | Dimensions | JAN Code |
---|---|---|---|---|---|---|---|
฿ 1,512.00 | 1 Piece(s) | 90 Day(s) | 6 | 295×45×30mm | 4953103457300 |
How can we improve?
How can we improve?