(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 3-pin plug compatible power strip that allows you to connect office equipment such as projectors, multifunction devices, and monitors that use a 3-pin plug, without an adapter.
[Features]
· Since it is equipped with a heavy-duty magnet on the back side, it can be firmly fixed to a steel surface, etc.
· UF resin, which has excellent heat resistance, is used for the outlet, so it does not easily melt even in the unlikely event of heat generation, and is effective in preventing electric fires
· An insulating cap is attached to the base of the blade of the plug, which helps prevent fires due to the undesired arcing
· The power cord uses a double-jacketed coating that compliant with the Japan Electrical Wiring System Industries Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to wire break or tearing of the coating
· Uses a 180° swivel plug that is easy to wire even in tight spaces
· It is a convenient 4-port type
Part Number |
---|
T-T1B-3425WH |
T-T1B-3625WH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Insertion Openings/Split Openings | Dimensions | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 1,425.00 | PC ACCESSORIES | 1 Piece(s) | 12 Day(s) | 4 | 295×45×30mm | 4953103457317 | ||
฿ 1,556.00 | PC ACCESSORIES | 1 Piece(s) | 12 Day(s) | 6 | 215×45×30mm | 4953103457324 |
Loading...
Plug shape | A-2 swing plug | Socket shape | A-3 socket | Switch form | None |
---|---|---|---|---|---|
Plug angle (draw direction at front position) | Straight | Function | Heat Resistant / Tracking prevention | Allowable power(W) | 1500 |
Color | White | Supported countries (standards) | Japan (PSE) | Magnet | Available |
Plug Specifications | 2-pin swivel plug (With earth cord) | Plug with insulation cap | Available | Double covering | Available |
How can we improve?
How can we improve?