1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Structure Power Strip for Construction With Lightning Protection

PC ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,475.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

8-port power strip for construction that use a heat-resistant double-structured case.
[Features]
· A lightning protection type with a built-in high-performance lightning surge absorbing element that protects electronic devices from lightning surges.
· It has a built-in high-performance lightning surge absorber (varistor) with a maximum surge voltage of 12,500 V, which is effective in preventing damage to electronic devices such as personal computers and AV devices due to lightning.
(Maximum surge voltage of 12,500 V is a value based on JEC210/212 standard.)
· Eco-friendly simple package specification that can reduce waste and is easy to unpack.
· It can be firmly fixed to the steel surface with a strong magnet on the back.
· The plug can be locked by rotating the outlet to prevent accidental removal.
· The insertion port has a double structure using UF resin with excellent heat resistance, so it is ideal for construction that uses a large current.
· An insulation cap is attached to the root of the plug blade to help prevent fire caused by undesired arcing.
· The power cord uses a double-jacketed coating that compliant with the Japan Electrical Wiring System Industries Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to wire break or tearing of the coating.
· There is an LED indicator lamp for energization that lets you know at a glance whether or not it is energized.
· It has temporal mounting holes to enable temporal fixing with screws or hooks.

Part Number
T-WRMK3850LG/RS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,475.00

PC ACCESSORIES 1 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 8
Switch form None Plug angle (draw direction at front position) Straight Function Heat Resistant / Tracking prevention / Lightning Surge / With electric lamp
Allowable power(W) 1500 Color Gray Dimensions 395×43.5×26mm
Magnet Available Plug with insulation cap Available Double covering Available
JAN Code 4953103637337

Please check the type/dimensions/specifications of the part T-WRMK3850LG/RS in the Double Structure Power Strip for Construction With Lightning Protection series.