1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mouse Pad, MP-065ECO Series

RELATION OPTION/ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • MP-065ECOBK2
  • MP-065ECOSV
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 384.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This item is scheduled to be discontinued in July 2021. The end time may change slightly depending on the stock status.

Product Description

An environment-friendly mouse pad that uses recycled resin (recycled PET material).
[Features]
・ A special spherical projection process is applied to the surface to reliably catch the movement of the mouse.
・ The back of the mouse pad is anti-slip processed to prevent the mouse pad from slipping.
・ A 0.5 mm low profile type that makes your wrist less tired and does not get in the way of your desk.
・ It can be washed with a neutral detergent, so you can always keep it clean.
・ Compatible with optical mouse and trackball mouse.

Part Number
MP-065ECOBK2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 384.98

RELATION OPTION/ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Classification Mouse Pad Color Black JAN Code 4953103226500
Material PET (Recycled PET 80%) Size(mm) Width 150.0 × depth 180.0 × height 0.5