1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M, USB3 Vision Cable Assembly (Flex Resistant Cable)

CABLE

3M, USB3 Vision Cable Assembly (Flex Resistant Cable)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,413.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Ensuring high transmission characteristics in U-shaped sliding
[Features]
・ High transmission characteristics that realize a camera connection of 5 m or more.
(Up to 8 m in combination with equipment)
・ It has excellent U-shaped sliding durability of wiring inside the cable carrier, etc., and maintains the same high transmission characteristics as the initial one even after sliding.
(Cable length 7 m, cable carrier R = 50 mm, error-free with sliding 10 million times or more)
・ Compatible with USB3.0 standard (5 Gbps).

 
Part Number
1U30G-MB2-SA1-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,413.00

CABLE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connector type CN2 MicroB male Connector type CN1 A male Standard (CN1/CN2) USB3.0
Type Cable Color Black