1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Gland, Slit-type Cable Entry System Main Unit (KDL/D 6/4)

CABLE ACCESSARY CABLE GLAND

Cable Gland, Slit-type Cable Entry System Main Unit (KDL/D 6/4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • M4 screws for panel mounting are not included.

Product Description

A new type of entry system that can also be used for harnessed connector cables.
[Features]
· It can draw many cables into a panel in limited space, and it can be used as a substitute for cable glands.
· The main body and rubber bushing can be separated, making it easy to add harnessed connector cables.
· It is front mounted, which prevents cables from falling out when new ones are added.
・ Protection rating: IP65。

 
Part Number
KDL/D 6/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of holes Dimension A
(mm)

฿ 932.79

CABLE ACCESSARY CABLE GLAND 1 Piece(s) 5 Day(s) 4 small, 0 medium, 0 large 74.00

Loading...

  1. 1

Basic Information

Shape Multiple Type (Square) Material Resin Color Black
Protection Function (Environmental Resistance) Waterproof / Flame Retardance Representative Standard ROHS Type Cable Gland
Material (Main body) Frame: Polypropylene (PP) / Block: TPE Operating Temperature Range(°C) -30 to 100 Dimension B(mm) 58.00

Please check the type/dimensions/specifications of the part KDL/D 6/4 in the Cable Gland, Slit-type Cable Entry System Main Unit series.

Products with similar specification

Part Number
KDL/D 24/12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of holes Dimension A
(mm)

฿ 1,102.33

1 Piece(s) 12 Day(s) 12 small, 0 medium, 0 large 148.00