(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Number of Poles(Pole) | 4 | Color | Blue | Series | STTB |
---|---|---|---|---|---|
Wire Size | 0.08 to 4 mm² | Termination Method | Plug In, Spring Cage | Voltage Rating | 500 V |
Current Rating | 22A | Colour | Blue | AWG | 28 - 12 |
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 |
Nominal voltage(V) | 500 | Nominal current(A) | 22 | No. of rows | 2 |
Product size (height)(mm) | 47.5 | Product size (length)(mm) | 98.8 | Product size (width)(mm) | 5.2 |
Stripping length(mm) | 10(max.) | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Dualport terminal | Insulation material | PA | Industrial goods | Yes |
Please check the type/dimensions/specifications of the part 3061512 in the Double-level terminal block STTB 2,5 series.
How can we improve?
How can we improve?