1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Feed-through terminal block PT 2,5-TWIN

TERMINAL

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3209549
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 38.25

TERMINAL 50 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of Poles(Pole) 3 Color Grey Series PT 2,5-TWIN
Wire Size 26 to 12 AWG Termination Method Push In Voltage Rating 800 V
Current Rating 24 A Mounting Type NS 35/7.5, NS 35/15 Colour Gray
Width 5.2 mm Depth 35.2 mm Height 60.5 mm
Number of Connectors 3 AWG 26 - 14 Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 2.5 Nominal voltage(V) 800
Nominal current(A) 24 Nominal current (details)(A) 24 No. of rows 1
Product size (height)(mm) 35.2 Product size (length)(mm) 60.5 Product size (width)(mm) 5.2
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) Continuity Industrial goods No

Please check the type/dimensions/specifications of the part 3209549 in the Feed-through terminal block PT 2,5-TWIN series.