(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Color | Black | Series | PT 4-PE/L/HESI (5X20) | Wire Size | 24 to 10 AWG |
---|---|---|---|---|---|
Termination Method | Push In | Voltage Rating | 500 V | Current Rating | 28 A |
Mounting Type | NS 35/7.5, NS 35/15 | Colour | Black | Width | 6.2 mm |
Depth | 82.6 mm | Height | 118.5 mm | Number of Connectors | 5 |
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.20 - 6 | Connector cross-section (flexible)(mm²) | 0.20 - 4 |
Nominal voltage(V) | 500 | Nominal current(A) | 28 | No. of rows | 3 |
Product size (height)(mm) | 83.9 | Product size (length)(mm) | 118.5 | Flammability rating | V0 |
Connection (components) | Push-lock spring terminal | Connector type (category) | Fuse box feed-trough terminal |
Please check the type/dimensions/specifications of the part 3002602 in the Fuse terminal block PT series.
How can we improve?
How can we improve?