(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Number of Poles(Pole) | 2 | Color | Black | Series | PT 4-HESI (5X20) |
---|---|---|---|---|---|
Wire Size | 24 to 10 AWG | Termination Method | Push In | Voltage Rating | 500 V |
Current Rating | 6.3 A | Mounting Type | NS 35/7.5, NS 35/15 | Colour | Black |
Cable CSA | 4 mm² | Width | 6.2 mm | Depth | 57.3 mm |
Height | 56 mm | Number of Connectors | 2 | AWG | 24 - 12 |
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 6 | Connector cross-section (flexible)(mm²) | 0.2 - 4 |
Nominal voltage(V) | 500 | Nominal current(A) | 6.3 | No. of rows | 1 |
Product size (height)(mm) | 64.8 | Product size (length)(mm) | 56 | Product size (width)(mm) | 6.2 |
Stripping length(mm) | 10-12 | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | Fuse serial terminal | Industrial goods | Yes |
Please check the type/dimensions/specifications of the part 3211861 in the Fuse modular terminal block PT 4-HESI series.
How can we improve?
How can we improve?