(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3210184 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles (Pole) | Color | Series | Current Rating | Colour | Cable CSA | Depth | Height | Number of Connectors | AWG | Connector cross-section (flexible) (mm²) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Connector type (category) | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 249.93 | PT SERIES END COVERS | 50 Piece(s) | 23 Day(s) | 4 | Grey | PT 2,5-QUATTRO-MTB | 16 A | Grey | 2.5mm² | 35.2 mm | 92.2 mm | 4 | - | 0.14 - 2.50 | 16 | 36.7 | - | - | - | Push-in connector | Disconnect terminal | - |
Loading...
Wire Size | 26 to 12 AWG | Termination Method | Push In | Voltage Rating | 400 V |
---|---|---|---|---|---|
Mounting Type | NS 35/7.5, NS 35/15 | Width | 5.2 mm | Clamp width(mm) | 5.2 |
Connector cross section (fixed)(mm²) | 0.14 - 4 | Nominal voltage(V) | 400 | No. of rows | 1 |
Flammability rating | V0 | Industrial goods | Yes |
Please check the type/dimensions/specifications of the part 3210184 in the Knife disconnect terminal block PT 2,5 series.
Part Number |
---|
3211650 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Poles (Pole) | Color | Series | Current Rating | Colour | Cable CSA | Depth | Height | Number of Connectors | AWG | Connector cross-section (flexible) (mm²) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Connector type (category) | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 194.31 | 50 Piece(s) | 24 Day(s) | 2 | Blue | PT 2,5-MT BU | 20 A | Blue | - | 35.3 mm | 62 mm | 2 | 26 - 14 | 0.14 - 2.5 | 20 | 35.3 | 62 | 5.2 | 8-10 | Quick-connect | N terminal | PA |
How can we improve?
How can we improve?