1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Knife disconnect terminal block PT 2,5

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 194.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3210184
3211650
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)
Color Series Current Rating Colour Cable CSA Depth Height Number of Connectors AWG Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Connector type (category) Insulation material

฿ 249.93

PT SERIES END COVERS 50 Piece(s) 23 Day(s) 4GreyPT 2,5-QUATTRO-MTB16 AGrey2.5mm²35.2 mm92.2 mm4-0.14 - 2.501636.7---Push-in connectorDisconnect terminal-

฿ 194.31

TERMINAL 50 Piece(s) 23 Day(s) 2BluePT 2,5-MT BU20 ABlue-35.3 mm62 mm226 - 140.14 - 2.52035.3625.28-10Quick-connectN terminalPA

Loading...

  1. 1

Basic Information

Wire Size 26 to 12 AWG Termination Method Push In Voltage Rating 400 V
Mounting Type NS 35/7.5, NS 35/15 Width 5.2 mm Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.14 - 4 Nominal voltage(V) 400 No. of rows 1
Flammability rating V0 Industrial goods Yes