(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Number of Poles(Pole) | 2 | Color | Blue | Series | UTN Clipline |
---|---|---|---|---|---|
Wire Size | 6 to 25 mm² | Termination Method | Screw Down | Voltage Rating | 400 V |
Current Rating | 76A | Colour | Blue | AWG | 10 - 4 |
Clamp width(mm) | 12.2 | Connector cross section (fixed)(mm²) | 6 - 25 | Connector cross-section (flexible)(mm²) | 6 - 16 |
Contamination level | 3 | Nominal voltage(V) | 400 | Nominal current(A) | 76 |
No. of rows | 1 | Product size (height)(mm) | 49.9 | Product size (length)(mm) | 55 |
Product size (width)(mm) | 12.2 | Stripping length(mm) | 12(max.) | Flammability rating | V2 |
Connection (components) | Screws | Connector type (category) | N terminal | Insulation material | PA |
Industrial goods | Yes |
Please check the type/dimensions/specifications of the part 3245053 in the N disconnect terminal block UTN series.
How can we improve?
How can we improve?