1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-level terminal block PT 2,5-3PV

TERMINAL

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 409.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3210512
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 409.70

TERMINAL 50 Piece(s) 27 Day(s)

Loading...

  1. 1

Basic Information

Number of Poles(Pole) 6 Color Grey Series PT 2,5-3PV
Wire Size 26 to 12 AWG Termination Method Push In Voltage Rating 500 V
Current Rating 20 A Mounting Type NS 35/7.5, NS 35/15 Colour Gray
Width 5.2 mm Depth 56.5 mm Height 102 mm
Number of Connectors 6 AWG 26 - 12 Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 2.5 Contamination level 3
Nominal voltage(V) 500 Nominal current(A) 20 No. of rows 3
Product size (height)(mm) 58 Product size (length)(mm) 102 Product size (width)(mm) 5.2
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) Multiport terminal Insulation material PA Industrial goods Yes

Please check the type/dimensions/specifications of the part 3210512 in the Multi-level terminal block PT 2,5-3PV series.