1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini through terminal MSB 2.5-NS 35

SPRING CAGE TERMINATION

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 59.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3244122
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 59.73

SPRING CAGE TERMINATION 50 Piece(s) 38 Day(s)

Loading...

  1. 1

Basic Information

Color Blue Series MSB Wire Size 0.08 to 4 mm²
Termination Method Spring Cage Voltage Rating 800 V Current Rating 24A
Colour Blue Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.08 - 2.50
Connector cross-section (flexible)(mm²) 0.08 - 2.50 Nominal voltage(V) 800 Nominal current(A) 24
No. of rows 1 Pins per row 2 Product size (height)(mm) 22
Product size (length)(mm) 42.7 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Mini feedthru

Please check the type/dimensions/specifications of the part 3244122 in the Mini through terminal MSB 2.5-NS 35 series.