1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Through terminal PT 6

TERMINAL

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 120.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3211813
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 120.08

TERMINAL 50 Piece(s) 24 Day(s)

Loading...

  1. 1

Basic Information

Number of Poles(Pole) 2 Color Grey Series PT 6-PE
Wire Size 20 to 8 AWG Termination Method Push In Voltage Rating 1000 V
Current Rating 41 A Mounting Type NS 35/7,5, NS 35/15 Colour Gray
Width 8.2 mm Depth 42.2 mm Height 57.7 mm
Number of Connectors 2 AWG 20 - 10 Clamp width(mm) 8.2
Connector cross section (fixed)(mm²) 0.5 - 10 Connector cross-section (flexible)(mm²) 0.5 - 6 Nominal voltage(V) 1000
Nominal current(A) 41 Nominal current (details)(A) 30 No. of rows 1
Product size (height)(mm) 42.2 Product size (length)(mm) 57.7 Product size (width)(mm) 8.2
Stripping length(mm) 10-12 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) Continuity Industrial goods No

Please check the type/dimensions/specifications of the part 3211813 in the Through terminal PT 6 series.