(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Number of Poles(Pole) | 2 | Color | Green-yellow | Series | PT 6-PE |
---|---|---|---|---|---|
Wire Size | 20 to 8 AWG | Termination Method | Push In | Voltage Rating | 1000 V |
Current Rating | 41 A | Mounting Type | NS 35/7.5, NS 35/15 | Colour | Green - Yellow |
Width | 8.2 mm | Depth | 42.2 mm | Height | 57.7 mm |
Number of Connectors | 2 | AWG | 20 - 8 | Clamp width(mm) | 8.2 |
Connector cross section (fixed)(mm²) | 0.5 - 10 | Connector cross-section (flexible)(mm²) | 0.5 - 6 | No. of rows | 1 |
Product size (height)(mm) | 42.2 | Product size (length)(mm) | 57.7 | Product size (width)(mm) | 8.2 |
Stripping length(mm) | 10-12 | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | Tripleport PG terminal | Insulation material | PA | Industrial goods | No |
Please check the type/dimensions/specifications of the part 3211822 in the Three-level protective conductor terminal PT 6 series.
How can we improve?
How can we improve?