1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-level protective conductor terminal PT 2,5

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 208.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3209536SALE
3209594
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)
Series Height Number of Connectors Product size (length)
(mm)

฿ 208.14

฿ 124.99

TERMINAL 1 Piece(s) Same day 2PT 2,5-PE48.5 mm248.5

฿ 308.46

TERMINAL 50 Piece(s) 24 Day(s) 4PT 2,5-QUATTRO-PE72.2 mm472.2

Loading...

  1. 1

Basic Information

Color Green-yellow Wire Size 26 to 12 AWG Termination Method Push In
Voltage Rating 800 V Current Rating 24 A Mounting Type NS 35/7.5, NS 35/15
Colour Green - Yellow Width 5.2 mm Depth 35.3 mm
AWG 26 - 12 Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.14 - 4
Connector cross-section (flexible)(mm²) 0.14 - 2.5 No. of rows 1 Product size (height)(mm) 35.3
Product size (width)(mm) 5.2 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Quick-connect Connector type (category) Tripleport PG terminal Insulation material PA
Industrial goods No