(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Number of Poles(Pole) | 2 | Color | Green-yellow | Series | PT 10-PE |
---|---|---|---|---|---|
Wire Size | 20 to 6 AWG | Termination Method | Push In | Voltage Rating | 1000 V |
Current Rating | 57 A | Mounting Type | NS 35/7,5, NS 35/15 | Colour | Green - Yellow |
Width | 10.2 mm | Depth | 49.5 mm | Height | 67.7 mm |
Number of Connectors | 2 | AWG | 20 - 6 | Clamp width(mm) | 10.2 |
Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 10 | Nominal current(A) | 57 |
No. of rows | 1 | Product size (height)(mm) | 49.5 | Product size (length)(mm) | 67.7 |
Product size (width)(mm) | 10.2 | Stripping length(mm) | 18(max.) | Flammability rating | V0 |
Connection (components) | Quick-connect | Connector type (category) | Tripleport PG terminal | Insulation material | PA |
Industrial goods | No |
Please check the type/dimensions/specifications of the part 3212131 in the Three-level protective conductor terminal PT 10 series.
How can we improve?
How can we improve?