1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FASTON 187 Series Ultra-Fast Receptacle Crimp Terminals【25 Pieces Per Package】

CRIMP TERMINALS

FASTON 187 Series Ultra-Fast Receptacle Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 276.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FASTON 187 series Ultra-Fast fully insulated receptacle crimp terminals designed to prevent shock and electrical short circuits from exposed leads by providing complete encapsulation to a tab and receptacle when mated. The housings of these FASTON 187 series Ultra-Fast receptacle crimp wire connectors are made from UL 94 V-2 type 6/6 nylon which completely enclose a tin plated copper alloy FASTON receptacle contact which is recessed within the housing to allow its use in 600V applications. These FASTON 187 series Ultra-fast crimp terminals terminate 26-10 AWG solid, fused and stranded wire with the wire and tab size designation indicated on the housing. Slots in the housing membrane enable shouldered tab styles to be accommodated. The inner housing of these FASTON 187 series Ultra-Fast receptacle crimp terminals and a two-stage roll configuration and a cantilever mounted dimple on the receptacle terminal provide positive entry and lead-in of the mating tab contact even in blind mating locations.
Red 0.25 - 1.6 mm²
Blue 1.0 - 2.6 mm²
Yellow 2.7 - 6.6 mm²

 
Part Number
2-520193-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 276.36

CRIMP TERMINALS 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Series Ultra-Fast .187 Gender Female Insulation Insulated
Maximum Wire Size mm² 0.8mm² Minimum Wire Size mm² 0.3mm² Length 0.855in
Maximum Wire Size AWG 18AWG Minimum Wire Size AWG 22AWG Contact Plating Tin
Contact Material Brass Insulation Material Nylon 66 Colour Red
CAD Drawing 3D CAD Model Tab Size 4.75 x 0.81mm Connector Type Quick Disconnect Terminal

Please check the type/dimensions/specifications of the part 2-520193-2 in the FASTON 187 Series Ultra-Fast Receptacle Crimp Terminals series.