1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PIDG Faston 250 Receptacle Wire Crimp Terminals【100 Pieces Per Package】

PIDG Faston 250 Receptacle Wire Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,499.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PIDG (Pre-Insulated Diamond Grip) FASTON 250 receptacle wire crimp terminals designed for uniform reliability in the most difficult circuit environments. These PIDG receptacle terminals consist of a precision-formed high conductivity copper body and barrel. The wire barrel is surrounded with both a copper and nylon colour coded sleeve. The copper sleeve surrounding the barrel provides improved wire insulation support after crimping allowing the wire to bend without fraying the insulation or breaking the conductor. The nylon sleeves are colour coded according to wire-size to assist with identification. Inside the PIDG receptacle terminal wire barrel are serrations which provide maximum contact and tensile strength after crimping. The construction of these PIDG terminals and the use of specialised tool dies allows for uniform insulation thickness under crimping pressure. This pressure is then transmitted evenly to the centre of the crimping area to produce a uniform and reliable crimp. These PIDG receptacle terminals also feature a funnelled wire entry which prevents turned back wire strands and allows fast wire insertion during high-speed production. Available with various wire sizes, these PIDG receptacle terminals offer a versatile solution to a wide range of wiring applications
High conductivity copper body
Copper sleeve for improved wire insulation support
Serrations in wire barrel for maximum contact and tensile strength
Colour coded sleeves for easy wire size and tooling identification
Funnelled wire entry for easy wire insertion
Designed enables a reliable and uniform crimp

 
Part Number
640905-1
640907-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaximum Wire Size mm² Minimum Wire Size mm² Length Maximum Wire Size AWG Minimum Wire Size AWG Colour

฿ 1,499.73

CONNECTOR ACCESSORIES 1 Pack(s)

100 Pieces Per Package

10 Day(s) 102mm²1.3mm²0.9in14AWG16AWGBlue

฿ 1,817.87

WIRE CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 105.26mm²3.3mm²0.012in10AWG12AWGYellow

Loading...

  1. 1

Basic Information

Series PIDG FASTON .250 Gender Female Insulation Insulated
Contact Plating Tin Contact Material Brass Insulation Material Nylon
CAD Drawing 3D CAD Model Tab Size 6.35 x 0.81mm Connector Type Quick Disconnect Terminal