1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PIDG Faston 250 Piggyback Receptacle Wire Crimp Terminals【10 Pieces Per Package】

WIRE CRIMP TERMINALS

PIDG Faston 250 Piggyback Receptacle Wire Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 506.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PIDG (Pre-Insulated Diamond Grip) Faston 250 quick disconnect piggyback receptacle wire crimp terminals with a mating area designed for uniform reliability in the most difficult circuit environments. These PIDG piggyback wire terminals consist of a precision-formed high conductivity copper body and barrel. The wire barrel is surrounded with both a copper and nylon colour coded sleeve. The copper sleeve surrounding the barrel provides improved wire insulation support after crimping allowing the wire to bend without fraying the insulation or breaking the conductor. The nylon sleeves are colour coded according to wire-size to assist with identification. Inside the PIDG piggyback terminal wire barrel are serrations which provide maximum contact and tensile strength after crimping. The construction of these PIDG terminals and the use of specialised tool dies allows for uniform insulation thickness under crimping pressure. This pressure is then transmitted evenly to the centre of the crimping area to produce a uniform and reliable crimp. These PIDG piggyback wire terminals also feature a funnelled wire entry which prevents turned back wire strands and allows fast wire insertion during high-speed production. Available with various wire, barrel and stud sizes, these PIDG piggyback terminals offer a versatile solution to a wide range of wiring applications
High conductivity copper body
Copper sleeve for improved wire insulation support
Serrations in wire barrel for maximum contact and tensile strength
Colour coded sleeves for easy wire size and tooling identification
Funnelled wire entry for easy wire insertion
Design enables a reliable and uniform crimp

 
Part Number
9-160463-5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 506.53

WIRE CRIMP TERMINALS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 23.41mm Series PIDG FASTON .250 Insulation Insulated
Maximum Wire Size mm² 2.5mm² Minimum Wire Size mm² 1mm² Maximum Wire Size AWG 14AWG
Minimum Wire Size AWG 16AWG Contact Plating Tin Contact Material Phosphor Bronze
Insulation Material Nylon Colour Blue Tab Size 6.35 x 0.81mm
Tab Width 6.35mm Tab Thickness 0.81mm

Please check the type/dimensions/specifications of the part 9-160463-5 in the PIDG Faston 250 Piggyback Receptacle Wire Crimp Terminals series.