1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
PLASTI-GRIP Ring Tongue Wire Crimp Terminals【50-100 Pieces Per Package】 (Part Number)

TONGUE WIRE CRIMP TERMINALS

PLASTI-GRIP Ring Tongue Wire Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 610.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PLASTI-GRIP closed barrel ring tongue wire crimp terminals made of high conductivity tin plated copper with an expanded high dielectric strength 94V-0 rated vinyl insulation sleeve. The inner barrel of these PLASTI-GRIP closed barrel ring tongue crimp terminals is serrated in order to provide maximum electrical contact and tensile strength after crimping. The funneled entry on the wire barrel enables the stripped wire to be inserted more easily.
Red 0.25 - 1.6 mm²
Blue 1.0 - 2.6 mm²
Yellow 2.7 - 6.6 mm²

 
Part Number
330518
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Insulation Material Colour CAD Drawing Shrouded/Unshrouded Stud Size Outer Ring Diameter Inner Ring Diameter Thickness

฿ 955.21

TONGUE WIRE CRIMP TERMINALS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10-6.6mm²2.6mm²10AWG12AWGVinylYellow-UnshroudedM5 (#10)7.92mm5mm1.07mm

Loading...

  1. 1

Basic Information

Series PLASTI-GRIP Insulation Insulated Contact Plating Tin
Contact Material Copper

Please check the type/dimensions/specifications of the part 330518 in the PLASTI-GRIP Ring Tongue Wire Crimp Terminals series.

Products with similar specification

Part Number
130102
160292
34160
342103-1
34856
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Insulation Material Colour CAD Drawing Shrouded/Unshrouded Stud Size Outer Ring Diameter Inner Ring Diameter Thickness

฿ 777.14

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1022.3mm2.6mm²1mm²14AWG16AWGVinylBlue--M58.7mm5mm-

฿ 1,786.80

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1027.9mm6.6mm²2.6mm²10AWG12AWGPVCYellow3D CAD Model-M59.5mm5mm-

฿ 610.86

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1022.12mm2.6mm²1mm²14AWG16AWGVinylBlue3D CAD Model-M48.71mm4.34mm-

฿ 909.57

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1021.87mm1.3mm²0.3mm²16AWG22AWGVinylRed3D CAD Model-M47.9mm4mm-

฿ 1,616.27

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1033.71mm6.6mm²2.6mm²10AWG12AWGVinylYellow--7.94mm13.49mm8.33mm-