(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PLASTI-GRIP closed barrel ring tongue wire crimp terminals made of high conductivity tin plated copper with an expanded high dielectric strength 94V-0 rated vinyl insulation sleeve. The inner barrel of these PLASTI-GRIP closed barrel ring tongue crimp terminals is serrated in order to provide maximum electrical contact and tensile strength after crimping. The funneled entry on the wire barrel enables the stripped wire to be inserted more easily. Red 0.25 - 1.6 mm²Blue 1.0 - 2.6 mm²Yellow 2.7 - 6.6 mm²
Part Number |
---|
34160 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Maximum Wire Size mm² | Minimum Wire Size mm² | Maximum Wire Size AWG | Minimum Wire Size AWG | Insulation Material | Colour | CAD Drawing | Shrouded/Unshrouded | Stud Size | Outer Ring Diameter | Inner Ring Diameter | Thickness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 610.86 | TONGUE WIRE CRIMP TERMINALS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 22.12mm | 2.6mm² | 1mm² | 14AWG | 16AWG | Vinyl | Blue | 3D CAD Model | - | M4 | 8.71mm | 4.34mm | - |
Loading...
Series | PLASTI-GRIP | Insulation | Insulated | Contact Plating | Tin |
---|---|---|---|---|---|
Contact Material | Copper |
Please check the type/dimensions/specifications of the part 34160 in the PLASTI-GRIP Ring Tongue Wire Crimp Terminals series.
Part Number |
---|
130102 |
160292 |
330518 |
342103-1 |
34856 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Maximum Wire Size mm² | Minimum Wire Size mm² | Maximum Wire Size AWG | Minimum Wire Size AWG | Insulation Material | Colour | CAD Drawing | Shrouded/Unshrouded | Stud Size | Outer Ring Diameter | Inner Ring Diameter | Thickness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 777.14 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 22.3mm | 2.6mm² | 1mm² | 14AWG | 16AWG | Vinyl | Blue | - | - | M5 | 8.7mm | 5mm | - | ||
฿ 1,786.80 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 27.9mm | 6.6mm² | 2.6mm² | 10AWG | 12AWG | PVC | Yellow | 3D CAD Model | - | M5 | 9.5mm | 5mm | - | ||
฿ 955.21 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | - | 6.6mm² | 2.6mm² | 10AWG | 12AWG | Vinyl | Yellow | - | Unshrouded | M5 (#10) | 7.92mm | 5mm | 1.07mm | ||
฿ 909.57 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 21.87mm | 1.3mm² | 0.3mm² | 16AWG | 22AWG | Vinyl | Red | 3D CAD Model | - | M4 | 7.9mm | 4mm | - | ||
฿ 1,616.27 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 33.71mm | 6.6mm² | 2.6mm² | 10AWG | 12AWG | Vinyl | Yellow | - | - | 7.94mm | 13.49mm | 8.33mm | - |
How can we improve?
How can we improve?