1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SOLISTRAND Ring Terminals【50-100 Pieces Per Package】 (33458)

CONNECTIVITY SOLISTRAND

SOLISTRAND Ring Terminals (33458)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SOLISTRAND ring crimp terminals designed to terminate solid and stranded wire and irregular shaped conductors. The robust design of these SOLISTRAND ring terminals enables them to maintain their superior performance characteristics even when used in the most challenging of environments. This design also enables these SOLISTRAND ring terminals to offer a long service. These SOLISTRAND ring terminals are made from fine grade high conductivity copper for optimal electrical performance and are electro tin plated for improved corrosion resistance. The closed barrel has brazed seams for an increased metal strength around the barrel offering resistance to harsh industrial environments. The inner surface of the barrel is serrated for maximum tensile strength and to maximise the electrical contact area after crimping. The resulting ’W’ crimp also allows a more cost effective shorter barrel to be used. The bell shaped barrel entrance of these SOLISTRAND ring terminals makes the insertion of wires easier and reduces installation time. For the optimum combination of mechanical strength and electrical conductivity these SOLISTRAND ring terminals are applied to the conductor using associated SOLISTRAND crimping tools which can be purchased separately.
Constructed of fine grade high conductivity copper for optimal electrical performance
Electro tin plating for improved resistance to corrosion
Robust design ideal for use in harsh environments
Brazed seams for increased barrel strength
Dimpled and serrated barrel for increased electrical performance and tensile strength
Bell shaped mouth on barrel for quick and easy wire insertion
170°C maximum rated for suitability in all standard applications

 
Part Number
33458
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Insulation Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Colour CAD Drawing Stud Size Outer Ring Diameter Inner Ring Diameter Thickness

฿ 884.43

CONNECTIVITY SOLISTRAND 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1025.5mmUninsulated6.6mm²2.6mm²10AWG12AWG-3D CAD ModelM613.49mm6.73mm-

Loading...

  1. 1

Basic Information

Series SOLISTRAND Contact Plating Tin Contact Material Copper

Please check the type/dimensions/specifications of the part 33458 in the SOLISTRAND Ring Terminals series.

Products with similar specification

Part Number
160038
33462
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Insulation Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Colour CAD Drawing Stud Size Outer Ring Diameter Inner Ring Diameter Thickness

฿ 2,558.13

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1032.3mm-6.6mm²2.6mm²10AWG12AWGGrey-M10-10mm1mm

฿ 1,309.86

1 Pack(s)

50 Pieces Per Package

8 Day(s) 1029.67mmUninsulated10.5mm²6.6mm²8AWG8AWG-3D CAD ModelM815.09mm7.94mm-