(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PIDG (Pre-Insulated Diamond Grip) ring tongue wire crimp terminals designed for uniform reliability in the most difficult circuit environments. These PIDG ring tongue terminals consist of a precision-formed high conductivity copper body and barrel. Inside the barrel are serrations which provide maximum contact and tensile strength after crimping. The wire barrel is surrounded with copper sleeve which provides improved wire insulation support and prevents fraying. An outer colour coded nylon sleeve aids wire size identification and a funnelled entry prevents turned back wire strands allowing fast wire insertion during high-speed production. The construction of these PIDG terminals and the use of specialised tool dies allows a uniform and reliable crimp to be produced. Available with various wire, barrel and stud sizes, these PIDG ring terminals offer a versatile solution to a wide range of wiring applications • High conductivity copper body• Copper sleeve for improved wire insulation support• Serrations in wire barrel for maximum contact and tensile strength• Colour coded sleeves for easy wire size and tooling identification• Funnelled wire entry for easy wire insertion• Design enables a reliable and uniform crimp
Part Number |
---|
2-36154-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Maximum Wire Size mm² | Minimum Wire Size mm² | Maximum Wire Size AWG | Minimum Wire Size AWG | Colour | Shrouded/Unshrouded | Stud Size | Outer Ring Diameter | Inner Ring Diameter | Thickness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 636.57 | TONGUE WIRE CRIMP TERMINALS | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | - | 1.65mm² | 0.26mm² | 16AWG | 22AWG | Red | Unshrouded | #10 | 7.92mm | 5mm | 0.79mm |
Loading...
Series | PIDG | Insulation | Insulated | Contact Plating | Tin |
---|---|---|---|---|---|
Contact Material | Copper | Insulation Material | Nylon |
Please check the type/dimensions/specifications of the part 2-36154-2 in the PIDG Ring Tongue Wire Crimp Terminals series.
Part Number |
---|
130094 |
31886 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Maximum Wire Size mm² | Minimum Wire Size mm² | Maximum Wire Size AWG | Minimum Wire Size AWG | Colour | Shrouded/Unshrouded | Stud Size | Outer Ring Diameter | Inner Ring Diameter | Thickness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,424.43 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 21.6mm | 2.6mm² | 1mm² | 14AWG | 16AWG | Blue | - | M5 | 8.7mm | 5mm | - | ||
฿ 778.79 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | 20.24mm | 1.65mm² | 0.26mm² | 16AWG | 22AWG | Red | - | M4 | 7.14mm | 4.34mm | 0.79mm |
How can we improve?
How can we improve?