1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
PIDG Ring Tongue Wire Crimp Terminals【50-100 Pieces Per Package】 (Part Number)

TONGUE WIRE CRIMP TERMINALS

PIDG Ring Tongue Wire Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 636.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PIDG (Pre-Insulated Diamond Grip) ring tongue wire crimp terminals designed for uniform reliability in the most difficult circuit environments. These PIDG ring tongue terminals consist of a precision-formed high conductivity copper body and barrel. Inside the barrel are serrations which provide maximum contact and tensile strength after crimping. The wire barrel is surrounded with copper sleeve which provides improved wire insulation support and prevents fraying. An outer colour coded nylon sleeve aids wire size identification and a funnelled entry prevents turned back wire strands allowing fast wire insertion during high-speed production. The construction of these PIDG terminals and the use of specialised tool dies allows a uniform and reliable crimp to be produced. Available with various wire, barrel and stud sizes, these PIDG ring terminals offer a versatile solution to a wide range of wiring applications
• High conductivity copper body
• Copper sleeve for improved wire insulation support
• Serrations in wire barrel for maximum contact and tensile strength
• Colour coded sleeves for easy wire size and tooling identification
• Funnelled wire entry for easy wire insertion
• Design enables a reliable and uniform crimp

 
Part Number
31886
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Colour Shrouded/Unshrouded Stud Size Outer Ring Diameter Inner Ring Diameter Thickness

฿ 778.79

TONGUE WIRE CRIMP TERMINALS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 1020.24mm1.65mm²0.26mm²16AWG22AWGRed-M47.14mm4.34mm0.79mm

Loading...

  1. 1

Basic Information

Series PIDG Insulation Insulated Contact Plating Tin
Contact Material Copper Insulation Material Nylon

Please check the type/dimensions/specifications of the part 31886 in the PIDG Ring Tongue Wire Crimp Terminals series.

Products with similar specification

Part Number
130094
2-36154-2
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Colour Shrouded/Unshrouded Stud Size Outer Ring Diameter Inner Ring Diameter Thickness

฿ 1,424.43

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1021.6mm2.6mm²1mm²14AWG16AWGBlue-M58.7mm5mm-

฿ 636.57

1 Pack(s)

50 Pieces Per Package

8 Day(s) 10-1.65mm²0.26mm²16AWG22AWGRedUnshrouded#107.92mm5mm0.79mm