PLASTI-GRIP Parallel Splice Wire Crimp Terminals

Brand :
TE Connectivity

Caution

    Product Description

    PLASTI-GRIP closed barrel parallel splice wire crimp terminals made of high conductivity tin plated copper with an expanded high dielectric strength 94V-0 rated vinyl insulation sleeve. The inner barrel of these PLASTI-GRIP parallel splice crimp terminals is serrated in order to provide maximum electrical contact and tensile strength after crimping. The funnelled entry on the wire barrel enables the stripped wire to be inserted more easily.
    Red 0.25 - 1.6 mm²
    Blue 1.0 - 2.6 mm²
    Yellow 2.7 - 6.6 mm²

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PLASTI-GRIP Parallel Splice Wire Crimp Terminals | TE Connectivity | MISUMI Thailand