1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLASTI-GRIP Butt Splice Wire Crimp Terminals【100 Pieces Per Package】 (34071)

SPLICE WIRE CRIMP TERMINALS

PLASTI-GRIP Butt Splice Wire Crimp Terminals (34071)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PLASTI-GRIP closed barrel butt splice wire crimp terminals made of high conductivity tin plated copper with an expanded high dielectric strength 94V-0 rated vinyl insulation sleeve. The inner barrel of these PLASTI-GRIP butt splice crimp connectors is serrated in order to provide maximum electrical contact and tensile strength after crimping. The funnelled entry on the wire barrel enables the stripped wire to be inserted more easily.

 
Part Number
34071
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Colour Diameter Wire Size

฿ 1,186.14

SPLICE WIRE CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1027.05mmBlue4.32mm16 to 14 AWG

Loading...

  1. 1

Basic Information

Series PLASTI-GRIP Insulation Insulated Contact Plating Tin
Contact Material Copper Splice Type Butt

Please check the type/dimensions/specifications of the part 34071 in the PLASTI-GRIP Butt Splice Wire Crimp Terminals series.

Products with similar specification

Part Number
34072
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Colour Diameter Wire Size

฿ 1,353.57

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1029.46mmYellow5.84mm12 to 10 AWG