1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FASTON 250 Series Ultra-Fast Receptacle Crimp Terminals【100 Pieces Per Package】

FASTON 250 Series Ultra-Fast Receptacle Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 818.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FASTON 250 series Ultra-Fast fully insulated receptacle crimp terminals designed to prevent shock and electrical short circuits from exposed leads. The terminals are fully protected within a V-2 type 6/6 nylon housing. When mated the crimp receptacle and tab connector are completely encapsulated by the nylon housing. The housings have a funnelled design enabling easy wire insertion and to prevent fraying. The housings are also translucent to enable visual inspection of the termination and colour coded to aid wire size identification. These FASTON 250 series Ultra-fast receptacles terminate 26 AWG to 10 AWG solid, fused and stranded wire
• Fully insulated for protection against shock and short circuits
• Completely encapsulated when mated
• Funnelled housing for easy wire insertion
• Translucent housing for visual inspection
• Colour coded housings for wire size identification

 
Part Number
3-520141-2
4-520448-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSeries Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Colour

฿ 818.43

RECEPTACLE CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10Ultra-Fast .2502mm²1.3mm²14AWG16AWGBlue

฿ 1,188.86

RECEPTACLE CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10Ultra-Fast Plus .2506mm²3mm²10AWG12AWGYellow

Loading...

  1. 1

Basic Information

Gender Female Insulation Insulated Length 0.935in
Contact Plating Tin Contact Material Brass Insulation Material Nylon 66
CAD Drawing 3D CAD Model Tab Size 6.35 x 0.81mm Connector Type Quick Disconnect Terminal