1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLASTI-GRIP Spade Wire Crimp Terminals【5 Pieces Per Package】

WIRE CRIMP TERMINALS

PLASTI-GRIP Spade Wire Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 103.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PLASTI-GRIP closed barrel spade tongue wire crimp terminals made of high conductivity tin plated copper with an expanded high dielectric strength 94V-0 rated vinyl insulation sleeve. The inner barrel of these PLASTI-GRIP closed barrel spade tongue crimp terminals is serrated in order to provide maximum electrical contact and tensile strength after crimping. The funnelled entry on the wire barrel enables the stripped wire to be inserted more easily. These PLASTI-GRIP spade crimp terminals are available in different styles; spade, spring spade and flanged spade.
Red 0.25 - 1.6 mm²
Blue 1.0 - 2.6 mm²
Yellow 2.7 - 6.6 mm²

 
Part Number
165015
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 103.81

WIRE CRIMP TERMINALS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 31.45mm Series PLASTI-GRIP Insulation Insulated
Maximum Wire Size mm² 6.4mm² Minimum Wire Size mm² 2.6mm² Maximum Wire Size AWG 10AWG
Minimum Wire Size AWG 12AWG Contact Plating Tin Width 8mm
Contact Material Copper Insulation Material PVC Colour Yellow
Stud Size M4

Please check the type/dimensions/specifications of the part 165015 in the PLASTI-GRIP Spade Wire Crimp Terminals series.