1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SOLISTRAND STRATO-THERM Heat Resistant Ring Tongue Crimp Terminals【10 Pieces Per Package】

CONNECTIVITY STRATO

SOLISTRAND STRATO-THERM Heat Resistant Ring Tongue Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 793.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SOLISTRAND STRATO-THERM heat resistant ring tongue crimp terminals for use where operating temperatures prevent standard insulated crimps being used. These STRATO-THERM heat resistant ring tongue crimp terminals are made from nickel plated electrolytic copper and are designed to terminate solid and/or stranded conductors. When the terminal is crimped the wire inside is forced into the serrations or dimples of the barrel to maximise the electrical contact area after crimping. The maximum operating temperature for these STRATO-THERM heat resistant ring tongue crimp terminals is 343°C (650°F)

 
Part Number
323061
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 793.89

CONNECTIVITY STRATO 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 19.43mm Series STRATO-THERM Insulation Uninsulated
Maximum Wire Size mm² 6.6mm² Minimum Wire Size mm² 2.6mm² Maximum Wire Size AWG 10AWG
Minimum Wire Size AWG 12AWG Contact Plating Nickel Contact Material Copper
CAD Drawing 3D CAD Model Stud Size M4 Outer Ring Diameter 9.53 mm
Inner Ring Diameter 4.34 mm Thickness 0.99mm

Please check the type/dimensions/specifications of the part 323061 in the SOLISTRAND STRATO-THERM Heat Resistant Ring Tongue Crimp Terminals series.