1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FASTIN FASTON Series 375 Quick Connect Receptacle Crimp Terminals【10-25 Pieces Per Package】

FASTIN FASTON Series 375 Quick Connect Receptacle Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 217.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FASTIN FASTON 375 series quick connect straight crimp receptacles designed for quick and efficient connection and reliability. These FASTIN FASTON 375 receptacle terminals have a locking lance that ensures secure retention when snapped into housings and a step down insulation support barrel to enable the axial alignment of conductor strands to be maintained. Tapering walls at the rear of these FASTIN FASTON 375 receptacles prevent over insertion of shoulderless tabs. The "F" style crimp terminations of these FASTIN FASTON 375 series quick connect straight receptacles enable stable electrical and mechanical performance as well as resistance to vibration and corrosion
• Quick application to conductor with use of correct tooling
• Locking lances for secure retention in housing
• Precisely controlled crimping specifications for uniform reliability
• Stable electrical and mechanical performance
• Precise tensile strength and conductivity
• Maximum resistance to vibration and corrosion

 
Part Number
280755-2
280755-4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSGender Length Contact Plating Contact Material Connector Type

฿ 359.96

RECEPTACLE CRIMP TERMINAL 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10Female29mmTinBrassQuick Disconnect Terminal

฿ 217.20

CONNECTIVITY FASTIN FASTON 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10----Tab

Loading...

  1. 1

Basic Information

Series FASTIN-FASTON .375 Insulation Uninsulated Maximum Wire Size mm² 10mm²
Minimum Wire Size mm² 6mm² Maximum Wire Size AWG 7AWG Minimum Wire Size AWG 10AWG
Tab Size 9.53 x 1.22mm