1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FASTON 250 Series Ultra-Fast Tab Crimp Terminals【100 Pieces Per Package】

CRIMP TERMINALS

FASTON 250 Series Ultra-Fast Tab Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,861.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FASTON 250 series Ultra-Fast fully insulated tab crimp terminals designed to prevent shock and electrical short circuits from exposed leads. The housings of these FASTON 250 series Ultra-Fast tab crimp terminals are made from UL 94 V-2 type 6/6 nylon which completely enclose a tin plated copper alloy FASTON tab contact which is recessed within the housing to allow its use in 600V applications. These FASTON 250 series Ultra-fast tab terminals terminate 26-10 AWG solid, fused and stranded wire.

 
Part Number
2-520103-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,861.33

CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 21.97mm Series Ultra-Fast .250 Insulation Insulated
Maximum Wire Size mm² 0.8mm² Minimum Wire Size mm² 0.3mm² Maximum Wire Size AWG 18AWG
Minimum Wire Size AWG 22AWG Contact Plating Tin Contact Material Brass
Insulation Material Nylon Colour Red CAD Drawing 3D CAD Model
Tab Size 6.3 x 0.8mm

Please check the type/dimensions/specifications of the part 2-520103-2 in the FASTON 250 Series Ultra-Fast Tab Crimp Terminals series.