1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FASTON 187 Series Ultra-Fast Flag Receptacle Crimp Terminals【25 Pieces Per Package】

CRIMP TERMINALS

FASTON 187 Series Ultra-Fast Flag Receptacle Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,110.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FASTON 187 series Ultra-Fast fully insulated flag style receptacle crimp terminals designed to prevent shock and electrical short circuits from exposed leads. The housings of these FASTON 187 series Ultra-Fast flag style receptacle crimp terminals are made from UL 94 V-2 type 6/6 nylon which completely enclose a tin plated copper alloy FASTON flag receptacle contact which is recessed within the housing to allow its use in 600V applications. These FASTON 187 series Ultra-fast crimp terminals terminate 26-10 AWG stranded wire, the wire size and tab size designation are indicated on the housing. Slots in the housing membrane enable shouldered tab styles to be accommodated. The inner housing of these FASTON 187 series Ultra-Fast flag receptacle crimp terminals along with a two-stage roll configuration and a cantilever mounted dimple on the flag receptacle terminal provide positive entry and lead-in of the mating tab contact even in blind mating locations.
Red 0.25 - 1.6 mm²
Blue 1.0 - 2.6 mm²

 
Part Number
2-520336-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,110.64

CRIMP TERMINALS 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 16.14mm Series Ultra-Fast .187 Insulation Insulated
Maximum Wire Size mm² 0.9mm² Minimum Wire Size mm² 0.3mm² Maximum Wire Size AWG 18AWG
Minimum Wire Size AWG 22AWG Contact Plating Tin Contact Material Brass
Insulation Material Nylon Colour Red Tab Size 4.75 x 0.81mm
Tab Width 4.75mm Tab Thickness 0.81mm Flag Width 16.15mm

Please check the type/dimensions/specifications of the part 2-520336-2 in the FASTON 187 Series Ultra-Fast Flag Receptacle Crimp Terminals series.