1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FASTIN FASTON Series 250 Quick Connect Tab Crimp Terminals【25-100 Pieces Per Package】

CRIMP TAB TERMINALS

FASTIN FASTON Series 250 Quick Connect Tab Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 165.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FASTIN FASTON 250 series quick connect crimp tab terminals that offer speed of application and uniform reliability. These FASTIN FASTON 250 tab terminals share the same product technology as the FASTON 250 crimp tabs which assure a stable electrical & mechanical performance. The difference between the FASTIN-FASTON tabs and FASTON tabs is the addition of a locking lance that ensures secure retention of the terminal when snapped into the housing. The tab terminal also features a hole which the mating FASTIN-FASTON terminal locks on to. Each FASTIN FASTON 250 terminal has precisely controlled crimping specifications which allow all connections to perform as specified. For the optimum combination of mechanical strength and electrical conductivity these FASTIN FASTON 250 tabs are applied to the conductor using the match-mated application crimp tooling which can be purchased separately. The "F" style crimp terminations offer precise tensile strength and conductivity that will last the life of the circuit. This method of termination also offers maximum resistance to vibration and corrosion.
• Quick application to conductor with use of correct tooling
• Locking lances for secure retention in housing
• Precisely controlled crimping specifications for uniform reliability
• Stable electrical and mechanical performance
• Precise tensile strength and conductivity
• Maximum resistance to vibration and corrosion

 
Part Number
293041-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Contact Plating Contact Material CAD Drawing Shrouded/Unshrouded Tab Size Tab Width Tab Thickness

฿ 430.29

CRIMP TAB TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1027.5mm1mm²0.35mm²17AWG22AWGTinBrass3D CAD Model-6.35 x 0.8mm6.35mm0.8mm

Loading...

  1. 1

Basic Information

Series FASTIN-FASTON .250 Insulation Uninsulated

Please check the type/dimensions/specifications of the part 293041-2 in the FASTIN FASTON Series 250 Quick Connect Tab Crimp Terminals series.

Products with similar specification

Part Number
180352-2
280080-2
928934-2
928948-2
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Contact Plating Contact Material CAD Drawing Shrouded/Unshrouded Tab Size Tab Width Tab Thickness

฿ 165.93

1 Pack(s)

25 Pieces Per Package

8 Day(s) 1030.1mm6mm²4mm²9AWG11AWGTinBrass--6.35 x 0.81mm6.35mm0.81mm

฿ 405.21

1 Pack(s)

25 Pieces Per Package

8 Day(s) 1030.1mm6mm²4mm²10AWG11AWGTinBrass--6.35 x 0.81mm6.35mm0.81mm

฿ 1,274.43

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10-1mm²0.5mm²17AWG20AWG---Unshrouded-6.3mm-

฿ 1,427.60

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1028mm2.5mm²1mm²--TinBronze--6.3 x 0.8mm6.3mm0.8mm