1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Budget Style Ring Tongue Terminals【100 Pieces Per Package】

TONGUE TERMINALS

Budget Style Ring Tongue Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 511.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of closed barrel tin plated copper ring tongue terminals that accept a 26-22 AWG wire size and a wire/cable termination CMA size of 202-810 (0.1 to 0.41mm2). These budget style ring tongue terminals have a maximum operating temperature range of 170°C maximum.

 
Part Number
30693
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Stud Size Outer Ring Diameter Inner Ring Diameter

฿ 741.14

TONGUE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1015.77mm1.65mm²0.26mm²16AWG22AWGM5 (#10)7.92mm5mm

Loading...

  1. 1

Basic Information

Series Budget Insulation Uninsulated Contact Plating Tin
Contact Material Copper Shrouded/Unshrouded Unshrouded Thickness 0.79mm

Please check the type/dimensions/specifications of the part 30693 in the Budget Style Ring Tongue Terminals series.

Products with similar specification

Part Number
31430
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Stud Size Outer Ring Diameter Inner Ring Diameter

฿ 511.14

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1011.43mm0.4mm²0.1mm²22AWG26AWGM3.55.15mm3.68mm