1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F' Style Ring Tongue Crimp Terminals【50-100 Pieces Per Package】 (42508-2)

TONGUE CRIMP TERMINALS

F' Style Ring Tongue Crimp Terminals (42508-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of open barrel 'F' style ring and spade crimp terminals

 
Part Number
42508-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Contact Material CAD Drawing

฿ 508.71

TONGUE CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1019.56mm0.6mm²0.2mm²20AWG24AWGBrass-

Loading...

  1. 1

Basic Information

Insulation Uninsulated Contact Plating Tin Stud Size M4

Please check the type/dimensions/specifications of the part 42508-2 in the F' Style Ring Tongue Crimp Terminals series.

Products with similar specification

Part Number
61794-1
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Contact Material CAD Drawing

฿ 197.20

1 Pack(s)

50 Pieces Per Package

8 Day(s) 1019.61mm2mm²0.8mm²14AWG18AWGSteel3D CAD Model