1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tubular End Sleeves/Bootlace Ferrules【25-100 Pieces Per Package】 (926933-2)

CONNECTIVITY TUBULAR

Tubular End Sleeves/Bootlace Ferrules (926933-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of tubular end sleeves or bootlace ferrules

 
Part Number
926933-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Insulation Maximum Wire Size mm² Maximum Wire Size AWG Contact Material Insulation Material Colour Shrouded/Unshrouded Diameter Wire Size Splice Type Thickness Pin Diameter Pin Length Number of Entries

฿ 69.43

CONNECTIVITY TUBULAR 1 Pack(s)

50 Pieces Per Package

8 Day(s) 106mmUninsulated--Brass--Unshrouded2.7mm18 to 17 AWGOpen Barrel0.25mm---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 926933-2 in the Tubular End Sleeves/Bootlace Ferrules series.

Products with similar specification

Part Number
1-966067-9
966066-5
966067-9
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Insulation Maximum Wire Size mm² Maximum Wire Size AWG Contact Material Insulation Material Colour Shrouded/Unshrouded Diameter Wire Size Splice Type Thickness Pin Diameter Pin Length Number of Entries

฿ 149.39

1 Pack(s)

25 Pieces Per Package

8 Day(s) 1017mmInsulated4mm²11AWGCopperPlasticGrey-----2.8mm10mm1

฿ 257.43

1 Pack(s)

50 Pieces Per Package

8 Day(s) 1010mmInsulated0.14mm²26AWGCopperPlasticGrey-----0.7mm6mm1

฿ 404.57

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1014mmInsulated1mm²17AWGCopperPlasticRed-----1.4mm8mm1