1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AMPSEAL Plug Style Receptacle Housings

MALE CONNECTOR HOUSING

AMPSEAL Plug Style Receptacle Housings
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 628.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AMPSEAL automotive plug style receptacle housings with an IP67 rating, a 4mm centerline and mechanical and coloured keying. These AMPSEAL receptacle housings have a 2 piece contact holding design and secondary locking to prevent contact backout and accept a wire size of 0.5 to 1.25mm2.
Plug connector two-piece contact holding design ensures positive seating without backout

 
Part Number
770680-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 628.20

MALE CONNECTOR HOUSING 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Number of Contacts 23 Gender Male For Use With Automotive Plug Connector
Orientation Straight Number of Rows 3 Length 47.4mm
Width 34.6mm Housing Material PBT Series AMPSEAL

Please check the type/dimensions/specifications of the part 770680-1 in the AMPSEAL Plug Style Receptacle Housings series.