IP68 Waterproof Cable Connectors

Brand :
RS Pro

Caution

    Product Description

    TEETUBE – Versatile cable connector for use with circular profile cables – indoors or outdoors.
    The IP68 rating means it can be used underwater or underground. The internal terminal block is easily accessible and quickly wired. Available in 3-pole or 5-pole versions. A metal mounting clip is provided.
    A 2-part gland body sealing ring allows the use of a wide cable diameter range – see cable diameter acceptance that follows.
    Tested to IP68 at 5 Bar
    Temperature rating -20 to +125°C
    Rated at 450V/32A
    Barrel in PA 66 with cable gland and terminal block in PA 6 nylon
    Lengths 115mm (3-pole), 130mm (5-pole)
    Diameters 26.5mm and 32.0mm respectively
    Cable gland size M20 (3-pole), M25 (5-pole)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    IP68 Waterproof Cable Connectors | RS Pro | MISUMI Thailand