1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminium Snap In Capacitors

Aluminium Snap In Capacitors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 527.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Aluminium snap in Capacitors

 
Part Number
706-3323SALE
706-3336SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimensions Diameter Ripple Current Capacitance

฿ 667.72

฿ 471.34

ALUMINIUM SNAP IN CAPACITORS 1 Piece(s) 8 Day(s) 1030 (Dia.) x 45mm30mm1.35A220ツオF

฿ 527.56

฿ 372.40

ALUMINIUM SNAP IN CAPACITORS 1 Piece(s) 8 Day(s) 1035 (Dia.) x 45mm35mm1.64A330ツオF

Loading...

  1. 1

Basic Information

Length 45mm Maximum Operating Temperature +105°C Height 45mm
Minimum Operating Temperature -25°C Series RS Mounting Type Through Hole
Leakage Current <=0.02 CV @ 5 min Lead Diameter 1.45mm Lifetime 2000h
Lead Pitch 10mm Voltage 450V dc